Overview

Features and Benefits

  • Xilinx Kintex Ultrascale XCKU040-3FFVA1156E FPGA.
  • One (1) FMC+ connector.
  • Twenty (20) 16Gbps transceivers supported by one (1) FMC+ connector.
  • DDR4 SDRAM.
  • Simple USB 3.0 port interface.

Product Details

When connected to a specified Analog Devices high speed adc evaluation board, the ADS8-V1 works as a data acquistion board. Designed to support the highest speed JESD204B A/D Converters, the FPGA on the ADS8-V1 acts as the data receiver, while the ADC is the data transmitter.

Documentation & Resources

Related Hardware (24)