MAX5204

NOT RECOMMENDED FOR NEW DESIGNS

Low-Cost, Voltage-Output, 16-Bit DACs in µMAX

Industry's Smallest, Buffered, Voltage-Output 16-Bit DACs

Viewing:

Part Details

  • Guaranteed 16-Bit Monotonic
  • 10-Pin 5mm x 3mm µMAX Package
  • Rail-to-Rail Output Amplifier
  • Single-Supply Operation
    • +5V (MAX5204/MAX5205)
    • +3V, +3.3V (MAX5206/MAX5207)
  • Low Power Consumption: 0.5mA
  • Shutdown Mode Reduces Supply Current to 1µA
  • SPI/QSPI/MICROWIRE-Compatible 3-Wire Serial Interface
  • Power-On-Reset Sets Output to
    • Midscale (MAX5204/MAX5206)
    • Zero-Scale (MAX5205/MAX5207)
MAX5204
Low-Cost, Voltage-Output, 16-Bit DACs in µMAX
MAX5204, MAX5205, MAX5206, MAX5207: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5204 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed