MAX20808

RECOMMENDED FOR NEW DESIGNS

Dual-Output 4A, 3MHz, 2.7V–16V Step-Down Switching Regulator

Shrink Your Designs With the Smallest and Fastest Two Regulators in One Package.

Viewing:

Part Details

  • High-Power Density with Low Component Count
    • Dual-Output or Dual-Phase Operation
    • Single-Supply Operation with Integrated LDO for Bias Generation
    • Optional 2.5V to 5.5V External Bias for Higher Efficiency
    • Compact 3.5mm x 4.6mm, 21-Pin, FC2QFN Package
    • Internal Compensation
  • Wide Operating Range
    • 2.7V to 16V Input Voltage Range
    • 0.5V to 5.8V Output Voltage Range
    • 500kHz to 3MHz Configurable Switching Frequency
    • -40°C to +125°C; Junction Temperature Range
    • Three Pin-Strap Programming Pins to Select Different Configurations
    • Independent Enable and Power Good for Each Output
  • Optimized Performance and Efficiency
    • 92.5% Peak Efficiency with VDDH = 12V, VOUT = 1.8V, and fSW = 1MHz
    • Interleaved 180° Out-of-Phase Operation
    • Selectable AMS to Improve Load Transient
    • Selectable DCM to Improve Light Load Efficiency
    • Active Current Balancing for Dual-Phase Operation (MAX20808 only)
MAX20808
Dual-Output 4A, 3MHz, 2.7V–16V Step-Down Switching Regulator
MAX20808: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 2

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

eval board
MAX20808EVKIT

Evaluation Kit for the MAX20808

Features and Benefits

  • 2.7V to 16V Input Voltage Range
  • 0.5V to 5.8V Output Voltage Range
  • High Efficiency and Power Density
  • Low Component Count
  • Dual-Output or Single-Output Dual-Phase Operation
  • Optimized Performance
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20808 evaluation kit (EV kit) is a reference platform designed for the evaluation of the MAX20808, a dual-output, compact, low-cost, fully integrated, highly efficient, step-down DC-DC switching regulator IC. The IC is in 21-pin, 3.5mm x 4.6mm, 0.5mm pitch, FC2QFN package. This EV kit can deliver up to 4A load per output. The two outputs can be connected as a single-output, dual-phase regulator that supports up to 8A load current. Refer to the MAX20808 IC data sheet for more information.

The EV kit comprises a fully assembled and tested PCB implementation of the MAX20808. Jumper pins, test points, and input/output connectors are included for flex-ibility and convenience in a wide range of applications.

Applications

  • Communications Equipment
  • I/O Pins of an FPGA/DSP/MCU
  • Memory VDDQ
  • Networking Equipment
  • Point-of-Load Voltage Regulators
  • Servers and Storage Equipment
  • μP Chipsets

MAX20808EVKIT
Evaluation Kit for the MAX20808
MAX20808EVKIT: Board Photo

Latest Discussions

No discussions on MAX20808 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed