MAX16731

PRODUCTION

30A,1.5 MHz, 2.7V to 16V, Step-Down Switching Regulator

Shrink you power designs with Industry’s Smallest 30A switching regulator with 70% smaller package footprint

Viewing:

Part Details

  • High Power Density with Low Component Count
    • Compact 2.52mm x 4.89mm, 45-Bump, WLP Package
    • Internal Compensation
    • Single Supply Operation with Integrated LDO for Bias Generation
  • Wide Operating Range
    • 2.7V to 16V Input Voltage Range
    • 0.5V to 5.8V Output Voltage Range
    • 500kHz to 1.5MHz Configurable Switching Frequency
    • -40°C to +125°C Junction Temperature Range
    • Three Programming Pins to Select Different Configurations
  • Optimized Performance and Efficiency
    • 91.2% Peak Efficiency with VDDH = 12V, VOUT = 1.2V, and fSW = 500kHz
    • AMS to Improve Load Transient
    • Selectable DCM to Improve Light Load Efficiency
    • Differential Remote Sense
MAX16731
30A,1.5 MHz, 2.7V to 16V, Step-Down Switching Regulator
MAX16731: Simplified Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAX16731EVKIT

Evaluation Kit for the MAX16731

Features and Benefits

  • Wide 2.7V to 16V Input Voltage Range
  • High Efficiency and Power Density
  • 0.5V to 5.8V VOUT (Selectable through ResistorDivider)
  • Selectable: PWM Frequency, OCP Threshold, DEMFeature, DCM Mode, Voltage Loop Gain and Switching frequency (through jumpers)
  • Low Component Count
  • Proven PCB Layout
  • Fully Assembled and Tested for Basic Functionality

Product Details

The MAX16731 evaluation kit (EV kit) is a reference design platform designed for evaluation of the MAX16731, a single-output POL regulator with on-chip bias LDO that integrates full control circuitry and a power train that can provide up to 30A to the load. The EV kit package comprises a fully assembled and tested multilayer PCB implementation of high efficiency and high-power density solution.

The selection of key converter configuration parameters, acting on one external resistor and jumpers, allows design flexibility to match several application scenario requirements.

Refer to the MAX16731 IC data sheet for detailed information regarding the Description, Features, Benefits, and Parameters.

Applications

  • Communications Equipment
  • Memory VDDQ
  • Networking Equipment
  • Point-of-Load Voltage Regulators
  • Servers and Storage Equipment

MAX16731EVKIT
Evaluation Kit for the MAX16731
MAX16731EVKIT: Board Photo

Latest Discussions

No discussions on MAX16731 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed