AD9774

Obsolete

14-Bit, 32 MSPS TxDAC® with 4x Interpolation Filters

Viewing:

Part Details

  • Single 3 V or 5 V Supply
  • 14-Bit DAC Resolution and Input Data Width
  • 32 MSPS Input Data Rate at 5 V
  • 13.5 MHz Reconstruction Bandwidth
  • 12 ENOBS @ 1 MHz
  • 77 dBc SFDR @ 5 MHz
  • 4x Interpolation Filter
    69 dB Image Rejection
    84% Passband to Nyquist Ratio
    0.002 dB Passband Ripple
    23 3/4 Cycle Latency
  • Internal 4x Clock Multiplier
  • On-Chip 1.20 V Reference
  • 44-Lead MQFP Package
AD9774
14-Bit, 32 MSPS TxDAC® with 4x Interpolation Filters
AD9774-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9774 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed