Temperature Sensor Front Ends
Temperature Sensor Front Ends
Analog Devices offers a wide range of high performance temperature sensor front ends with digital interfaces including I²C, SPI, and mark-space interface, designed for precision and ease of integration across a variety of applications. Engineered for use in life sciences, medical, aerospace, industrial automation, and test and measurement systems, these front ends deliver up to ±0.1°C accuracy, are NIST traceable, and often require no additional signal conditioning or calibration. Many models also integrate advanced features such as ADCs, DACs, voltage references, and limit alarm registers, making them ideal for complex system designs requiring reliable and high resolution temperature monitoring.
Analog Devices offers a wide range of high performance temperature sensor front ends with digital interfaces including I²C, SPI, and mark-space interface, designed for precision and ease of integration across a variety of applications. Engineered for use in life sciences, medical, aerospace, industrial automation, and test and measurement systems, these front ends deliver up to ±0.1°C accuracy, are NIST traceable, and often require no additional signal conditioning or calibration. Many models also integrate advanced features such as ADCs, DACs, voltage references, and limit alarm registers, making them ideal for complex system designs requiring reliable and high resolution temperature monitoring.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}