Heterogeneous Multicore Processors
Heterogeneous Multicore Processors
Featuring the Analog Devices SHARC® and SHARC+® digital signal processing (DSP) core technologies, the SHARC audio processor portfolio offers deterministic and very low processing latency with best-in-class MIPS/mW performance. Many heterogeneous multicore processors feature FIR/IIR hardware accelerators to offload common digital signal processing algorithms from the core, thus freeing the core to perform post-processing algorithms in parallel, making them the ideal choice for real-time audio applications. The broad SHARC+ SoC portfolio provides performance scalability up to 1 GHz and a variety of on-chip memory configurations and peripheral mixes. For complex peripherals such as Ethernet and USB, some SoCs feature an integrated ARM core to handle running stack software and other microcontroller tasks.
Featuring the Analog Devices SHARC® and SHARC+® digital signal processing (DSP) core technologies, the SHARC audio processor portfolio offers deterministic and very low processing latency with best-in-class MIPS/mW performance. Many heterogeneous multicore processors feature FIR/IIR hardware accelerators to offload common digital signal processing algorithms from the core, thus freeing the core to perform post-processing algorithms in parallel, making them the ideal choice for real-time audio applications. The broad SHARC+ SoC portfolio provides performance scalability up to 1 GHz and a variety of on-chip memory configurations and peripheral mixes. For complex peripherals such as Ethernet and USB, some SoCs feature an integrated ARM core to handle running stack software and other microcontroller tasks.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}