Digital Switches & Multiplexers
searchIcon
banner background image

Digital Switches & Multiplexers

Analog Devices offers both buffered and passive switches targeting digital signal applications. The Xstream family of buffered digital mux/demux switches offers low loss, low power consumption, and high speed fully differential performance up to 6.5 Gbps. They are for applications like serial link redundancy, SONET/SHD, 10 Gigabit Ethernet, and PCI Express. In addition, ADI offers a selection of passive wide bandwidth digital switches designed for PCI Express Gen 1/Gen 2/Gen 3, SAS/SATA, and HDMI/DVI signal routing up to 8 Gbps. They offer several channel configurations including multiples of DPDT and SPDT switches in a single package for maximum flexibility in high channel count applications.
Analog Devices offers both buffered and passive switches targeting digital signal applications. The Xstream family of buffered digital mux/demux switches offers low loss, low power consumption, and high speed fully differential performance up to 6.5 Gbps. They are for applications like serial link redundancy, SONET/SHD, 10 Gigabit Ethernet, and PCI Express. In addition, ADI offers a selection of passive wide bandwidth digital switches designed for PCI Express Gen 1/Gen 2/Gen 3, SAS/SATA, and HDMI/DVI signal routing up to 8 Gbps. They offer several channel configurations including multiples of DPDT and SPDT switches in a single package for maximum flexibility in high channel count applications.