MAX5722

PRODUCTION

12-Bit, Low-Power, Dual, Voltage-Output DAC with Serial Interface

Part Models
3
1ku List Price
Starting From $5.53
Viewing:

Part Details

  • Ultra-Low Power Consumption
    • 112µA at VDD = +3.6V
    • 135µA at VDD = +5.5V
  • Wide +2.7V to +5.5V Single-Supply Range
  • 8-Pin µMAX Package
  • 0.3µA Power-Down Current
  • Guaranteed 12-Bit Monotonicity (±1 LSB DNL)
  • Safe Power-Up Reset to Zero Volts at DAC Output
  • Three Software-Selectable Power-Down Impedances (100kΩ, 1kΩ, Hi-Z)
  • Fast 20MHz, 3-Wire SPI, QSPI, and MICROWIRE-Compatible Serial Interface
  • Rail-to-Rail Output Buffer Amplifiers
  • Schmitt-Triggered Logic Inputs for Direct Interfacing to Optocouplers
  • Wide -40°C to +125°C Operating Temperature Range
MAX5722
12-Bit, Low-Power, Dual, Voltage-Output DAC with Serial Interface
MAX5722: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5722 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed