DS4412

PRODUCTION

Dual-Channel, I²C Adjustable Sink/Source Current DAC

Inexpensive Power Supply Control Made Easy

Viewing:

Part Details

  • Two Current DACs
  • Full-Scale Current 500µA to 2mA
  • Full-Scale Range for Each DAC Determined by External Resistors
  • 15 Settings Each for Sink and Source Modes
  • I²C-Compatible Serial Interface
  • Low Cost
  • Small Package (8-Pin µSOP)
  • -40°C to +85°C Temperature Range
  • 2.7V to 5.5V Operation
DS4412
Dual-Channel, I²C Adjustable Sink/Source Current DAC
DS4412: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital-to-Analog Converters (DACs) 2
DS4402 PRODUCTION Two/Four-Channel, I²C Adjustable Current DAC
DS4404 PRODUCTION Two/Four-Channel, I²C Adjustable Current DAC
Voltage References 2
DS4303 PRODUCTION Electronically Programmable Voltage Reference
DS4305 PRODUCTION Electronically Programmable Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS4412 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed