DS2784

PRODUCTION

1-Cell Fuel Gauge with FuelPack, Protector, and SHA-1 Authentication

Industry's First Complete Fuel Gauge Solution to Integrate a 1-Cell Li+ Protector and SHA-1 Authentication System

Viewing:

Part Details

  • Precision Voltage, Temperature, and Current Measurement System
  • Available Capacity Estimated from Coulomb Count, Discharge Rate, Temperature, and Cell Characteristics
  • Estimates Cell Aging Using Learn Cycles
  • Uses Low-Cost Sense Resistor
  • Allows for Calibration of Gain and Temperature Coefficient
  • Li+ Safety Circuitry—Overvoltage, Undervoltage, Overcurrent, Short-Circuit Protection
  • Programmable Safety Thresholds for Overvoltage and Overcurrent
  • Authentication Using SHA-1 Algorithm and 64-Bit Secret
  • 32-Byte Parameter EEPROM
  • 16-Byte User EEPROM
  • Dallas 1-Wire Interface with 64-Bit Unique ID
  • Tiny, Pb-Free, 14-Pin TDFN Package Embeds Easily in Battery Packs Using Thin Prismatic Cells
DS2784
1-Cell Fuel Gauge with FuelPack, Protector, and SHA-1 Authentication
DS2784 operates from 2.5V to 4.6V for integration in battery packs using a single lithium-ion (Li+) or Li+ polymer cell | Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

DS2784EVKIT

Evaluation Kit for the DS2784

Features and Benefits

  • Demonstrates the Capabilities of the DS2784 Including:
    • Estimation of Available Capacity for Li+ Cells
    • Voltage Measurement
    • Current Measurement
    • Current Accumulation
    • Temperature Measurement
    • Information Storage
    • Identification
    • Overvoltage/Undervoltage Protection
    • Overcurrent/Short-Circuit Protection
    • Secure Challenge and Response Authentication Using the SHA-1 Algorithm
  • Interfaces to the USB Port of a PC Running Windows XP or Older OS That Supports USB Operation

Product Details

The DS2784 evaluation kit (EV kit) allows easy performance evaluation, software development, and prototyping with the DS2784 1-cell stand-alone fuel gauge IC with Li-Ion (Li+) protector and SHA-1 authentication. The evaluation board interfaces to a PC through a DS9123O USB adapter and RJ-11 cable connection. The provided CD-ROM contains all related data sheets along with the evaluation software, which can be run under Windows XP® or older operating system that supports USB operation.

The DS2784 EV kit evaluation software gives the user complete control of all the DS2784 functions. Separate control tabs allow the user access to all EEPROM and RAM memory locations, control registers, real-time updates of all monitored parameters, and SHA-1 functions. The software also incorporates a data-logging feature to monitor a cell over time.

The evaluation board circuit is designed to provide the DS2784 with accurate parameter measurements. Kit demonstration boards vary as they are improved upon over time.

Applications

  • Cordless VoIP Phones
  • Digital Still and Video Cameras
  • Portable GPS Navigation
  • Smartphones/PDAs

DS2784EVKIT
Evaluation Kit for the DS2784

Latest Discussions

No discussions on DS2784 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed