MAX6698

PRODUCTION

7-Channel Precision Remote-Diode, Thermistor, and Local Temperature Monitor

Part Details

  • Three Thermal-Diode Inputs and Three Thermistor Inputs
  • Local Temperature Sensor
  • 1°C Remote Temperature Accuracy (+60°C to +100°C)
  • Temperature Monitoring Begins at POR for Fail-Safe System Protection
  • Active-Low ALERT and Active-Low OVERT Outputs for Interrupts, Throttling, and Shutdown
  • Small 16-Pin QSOP and 16-Pin TSSOP Packages
  • 2-Wire SMBus Interface
MAX6698
7-Channel Precision Remote-Diode, Thermistor, and Local Temperature Monitor
Ask a Question

Documentation

Learn More

Software Resources

Latest Discussions

No discussions on MAX6698 yet. Have something to say?

Start a Discussion on EngineerZone®