MAX6576
MAX6576
PRODUCTIONSOT Temperature Sensors with Period/Frequency Output
SOT23 Single Wire Digital Temperature Sensors
- Part Models
- 2
- 1ku List Price
- Starting From $1.43
Viewing:
Part Details
- Simple Single-Wire Output
- Two Output Types Available
- Temperature to Period (µs) (MAX6576)
- Temperature to Frequency (Hz) (MAX6577)
- ±0.8°C Accuracy at +25°C (±3°C max)
- No External Components
- Operates from +2.7V to +5.5V Supply Voltage
- Low 140µA Typical Supply Current
- Standard Operating Temperature Range: -40°C to +125°C
- Small 6-Pin SOT23 Package
The MAX6576/MAX6577 are low-cost, low-current temperature sensors with a single-wire output. The MAX6576 converts the ambient temperature into a square wave with a period proportional to absolute temperature (°K). The MAX6577 converts the ambient temperature into a square wave with a frequency proportional to absolute temperature. The MAX6576 offers accuracy of ±3°C at +25°C, ±4.5°C at +85°C, and ±5°C at +125°C. The MAX6577 offers accuracy of ±3°C at +25°C, ±3.5°C at +85°C, and ±4.5°C at +125°C.
Both devices feature a single-wire output that minimizes the number of pins necessary to interface with a microprocessor. The period/frequency range of the output square wave can be selected by hard-wiring the two time-select pins (TS0, TS1) to either VDD or GND. The MAX6576/MAX6577 are available in space-saving 6-pin SOT23 packages.
Applications
- Battery Packs
- Cell Phones
- Critical µP and µC Temperature Monitoring
- Hard Drives/Tape Drives
- Medical Equipment
- Networking and Telecom Equipment
- Portable Battery-Powered Equipment
Documentation
Data Sheet 1
Reliability Data 1
Design Note 5
Technical Articles 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX6576ZUT+ | 6-SOT_23-N/A | ||
MAX6576ZUT+T | 6-SOT_23-N/A |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX6576 yet. Have something to say?
Start a Discussion on EngineerZone®