MAX604

PRODUCTION

5V/3.3V or Adjustable, Low-Dropout, Low-IQ, 500mA Linear Regulators

Industry's Smallest 500mA LDO in SO-8 Footprint Handles Up to 1.8W Power Dissipation

Part Models
7
1ku List Price
Starting From $2.65
Viewing:

Part Details

  • 500mA Output Current, with Foldback Current Limiting
  • High-Power (1.8W) 8-Pin SO Package
  • Dual Mode™ Operation: Fixed or Adjustable Output from 1.25V to 11V
  • Large Input Range (2.7V to 11.5V)
  • Internal 500mA P-Channel Pass Transistor
  • 15µA Typical Quiescent Current
  • 2µA (Max) Shutdown Mode
  • Thermal Overload Protection
  • Reverse-Current Protection
MAX604
5V/3.3V or Adjustable, Low-Dropout, Low-IQ, 500mA Linear Regulators
MAX603, MAX604: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX604 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed