MAX5437

PRODUCTION

±15V, 128-Tap, Low-Drift Digital Potentiometers

128-Tap, Low-Drift, High-Voltage (±5V to ±15V) Digital Potentiometers in Packages Half the Size of Comparable Devices in 8-Pin SO

Part Models
2
1ku List Price
Starting From $6.20
Viewing:

Part Details

  • +10V to +30V Single-Supply Operation
  • -28V to -10V Single Negative Supply Operation
  • ±5V to ±15V Dual-Supply Operation
  • 128 Tap Positions
  • Uncommitted High-Voltage Amplifier (MAX5437/MAX5439)
  • Low Temperature Coefficient
    • 35ppm/°C (End-to-End)
    • 5ppm/°C (Ratiometric)
  • Small-Footprint Packages
    • 10-Pin µMAX (MAX5436/MAX5438)
    • 14-Pin TSSOP (MAX5437/MAX5439)
  • Glitchless Switching Between the Resistor Taps
  • 3-Wire SPI/QSPI/MICROWIRE-Compatible Serial Interface
  • 50kΩ/100kΩ End-to-End Resistances
  • Power-On Reset: Wiper Goes to Midscale (Position 64)
MAX5437
±15V, 128-Tap, Low-Drift Digital Potentiometers
MAX5436, MAX5437, MAX5438, MAX5439: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5437 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed