MAX5380
MAX5380
PRODUCTIONLow-Cost, Low-Power, 8-Bit DACs with 2-Wire Serial Interface in SOT23
Lowest-Cost, Smallest DAC with On-Chip Reference
- Part Models
- 4
- 1ku List Price
- Starting From $1.02
Viewing:
Part Details
- 8-Bit Accuracy in a Miniature 5-Pin SOT23
- Wide +2.7V to +5.5V Supply Range (MAX5382)
- Low 230µA max Supply Current
- 1µA Shutdown Mode
- Buffered Output Drives Resistive Loads
- Low-Glitch Power-On Reset to Zero DAC Output
- Fast I²C-Compatible Serial Interface
- <±5% Full-Scale Error (MAX5382)
- <±1LSB max INL/DNL
The MAX5380/MAX5381/MAX5382 are low-cost, 8-bit digital-to-analog converters (DACs) in miniature 5-pin SOT23 packages, with a simple 2-wire serial interface that allows communication with multiple devices. The MAX5380 has an internal +2V reference and operates from a +2.7V to +3.6V supply. The MAX5381 has an internal +4V reference and operates from a +4.5V to +5.5V supply. The MAX5382 operates over the full +2.7V to +5.5V supply range and has an internal reference equal to 0.9 x VDD.
The fast-mode I²C*-compatible serial interface allows communication at data rates up to 400kbps, minimizing board space and reducing interconnect complexity in many applications. Each device is available with one of four factory-preset addresses (see Selector Guide). These DACs also include an output buffer, a low-power shutdown mode, and a power-on reset that ensures the DAC outputs are at zero when power is initially applied. In shutdown mode, supply current is reduced to less than 1µA and the output is pulled down to GND with a 10kΩ resistor.
Applications
- Automatic Gain Control
- Automatic Offset Adjustment
- Automatic Tuning (VCO)
- Power-Amp Bias Control
- Programmable Threshold Levels
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 4
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5380LEUK+ | 5-SOT_23-N/A | ||
MAX5380LEUK+T | 5-SOT_23-N/A | ||
MAX5380MEUK+ | 5-SOT_23-N/A | ||
MAX5380MEUK+T | 5-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
No Match Found | ||
Jan 11, 2021 - 1703RN ASSEMBLY |
||
MAX5380LEUK+ | PRODUCTION | |
MAX5380LEUK+T | PRODUCTION | |
MAX5380MEUK+ | PRODUCTION | |
MAX5380MEUK+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX5380 yet. Have something to say?
Start a Discussion on EngineerZone®