MAX5360
MAX5360
PRODUCTIONLow-Cost, Low-Power 6-Bit DACs with 2-Wire Serial Interface in SOT23 Package
Lowest-Cost, Smallest DAC with On-Chip Reference
- Part Models
- 4
- 1ku List Price
- Starting From $0.76
Viewing:
Part Details
- 6-Bit Accuracy in a Tiny 5-Pin SOT23 Package
- Wide +2.7V to +5.5V Supply Range (MAX5362)
- 1µA Shutdown Mode
- Buffered Output Drives Resistive Loads
- Low Glitch Power-On-Reset to Zero DAC Output
- Fast I²C-Compatible Serial Interface
- ≤ -5% Full-Scale Error (MAX5362)
- ≤ 1 LSB (max) INL/DNL
- Low 230µA max Supply Current
The MAX5360/MAX5361/MAX5362 are low-cost, 6-bit digital-to-analog converters (DACs) in miniature 5-pin SOT23 packages with a simple 2-wire serial interface that allows communication with multiple devices. The MAX5360 has an internal +2V reference and operates from a +2.7V to +3.6V supply. The MAX5361 has an internal +4V reference and operates from a +4.5V to +5.5V supply. The MAX5362 operates over the full +2.7V to +5.5V supply range and has an internal reference equal to 0.9 5 VDD.
The fast-mode I²C-compatible serial interface allows communication at data rates up to 400kbps, minimizing board space and reducing interconnect complexity in many applications. Each device is available with one of four factory-preset addresses (see Selector Guide in the full data sheet).
The MAX5360/MAX5361/MAX5362 also include an output buffer, a low-power shutdown mode, and a power-on reset that ensures the DAC outputs are at zero when power is initially applied. In shutdown mode, the supply current is reduced to less than 1µA and the output is pulled down with a 10 kilohm resistor to GND.
The MAX5360/MAX5361/MAX5362 are available in miniature 5-pin SOT23 packages.
Applications
- Automatic Gain Control
- Automatic Offset Adjustment
- Automatic Tuning (VCO)
- Power-Amp Bias Control
- Programmable Threshold Levels
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5360LEUK+ | 5-SOT_23-N/A | ||
MAX5360LEUK+T | 5-SOT_23-N/A | ||
MAX5360MEUK+ | 5-SOT_23-N/A | ||
MAX5360MEUK+T | 5-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
No Match Found | ||
Jan 11, 2021 - 1703RN ASSEMBLY |
||
MAX5360LEUK+ | PRODUCTION | |
MAX5360LEUK+T | PRODUCTION | |
MAX5360MEUK+ | PRODUCTION | |
MAX5360MEUK+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Digital to Analog Converters 3 | ||
MAX5363 | PRODUCTION | Low-Cost, Low-Power, 6-Bit DACs with 3-Wire Serial Interface in SOT23 |
MAX5364 | Low-Cost, Low-Power, 6-Bit DACs with 3-Wire Serial Interface in SOT23 | |
MAX5365 | Low-Cost, Low-Power, 6-Bit DACs with 3-Wire Serial Interface in SOT23 |
Latest Discussions
No discussions on MAX5360 yet. Have something to say?
Start a Discussion on EngineerZone®