MAX5122

PRODUCTION

+5V/+3V, 12-Bit, Serial, Force/Sense DACs with 10ppm/°C Internal Reference

Industry's First 10ppm/°C Internal Reference 12-Bit DACs

Part Models
4
1ku List Price
Starting From $7.57
Viewing:

Part Details

  • Single-Supply Operation
    • +5V (MAX5122)
    • +3V (MAX5123)
  • Built-In 10ppm/°C max Precision Bandgap Reference
    • +2.5V (MAX5122)
    • +1.25V (MAX5123)
  • SPI/QSPI/Microwire-Compatible, 3-Wire Serial Interface
  • Pin-Programmable Shutdown Mode and Power-Up Reset (0 or Midscale Output Voltage)
  • Buffered Output Capable of Driving 5kΩ ||100pF or 4-20mA Loads
  • Space-Saving 16-Pin QSOP Package
  • Pin-Compatible 13-Bit Upgrades Available (MAX5132/MAX5133)
  • Pin-Compatible 14-Bit Upgrades Available (MAX5171/MAX5173)
MAX5122
+5V/+3V, 12-Bit, Serial, Force/Sense DACs with 10ppm/°C Internal Reference
MAX5122, MAX5123: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters 4
MAX5132 PRODUCTION +5V/+3V, 13-Bit, Serial, Force/Sense DACs with 10ppm/°C Internal Reference
MAX5120 PRODUCTION +3V/+5V, 12-Bit, Serial, Voltage-Output DACs with Internal Reference
MAX5352 PRODUCTION Low-Power, 12-Bit Voltage-Output DACs with Serial Interface
MAX5353 PRODUCTION Low-Power, 12-Bit Voltage-Output DACs with Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5122 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed