MAX4238

PRODUCTION

Ultra-Low Offset/Drift, Low-Noise, Precision SOT23 Amplifiers

Viewing:

Part Details

  • DC Performance Ideal for High-Precision Sensor Interface
    • Ultra-Low, 0.1µV Offset Voltage
      • 2.0µV (max) at +25°C
      • 2.5µV (max) at -40°C to +85°C
      • 3.5µV (max) at -40° to +125°C
    • Low 10nV/°C Drift
    • Low Noise: 1.5µVP-P from DC to 10Hz
    • 150dB AVOL, 140dB PSRR, 140dB CMRR
    • High Gain-Bandwidth Product
      • 1MHz (MAX4238)
      • 6.5MHz (MAX4239)
    • Ground-Sensing Input
    • Rail-to-Rail Output (RL = 1kΩ)
  • Low Power Consumption Reduces System Power
    • Single 2.7V to 5.5V Supply Voltage Range
    • 600µA Supply Current
    • 0.1µA Shutdown Mode
  • Low Power Consumption Reduces System Power
  • AEC-Q100 Qualified, Refer to Ordering Information for the List of /V Parts
MAX4238
Ultra-Low Offset/Drift, Low-Noise, Precision SOT23 Amplifiers
MAX4238, MAX4239: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX4238

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX4238EVKIT

Evaluation Kit for the MAX4238

Features and Benefits

  • Accommodates Multiple Op Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX4238 evaluation kit (EV kit) provides a proven design to evaluate the MAX4238 precision, low-noise, low-drift dual-operational amplifier in an 8-pin µMAX® package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.

The EV kit comes with a MAX4238AUA+ installed.

Applications

  • Automatic Test Equipment (ATE)
  • Cardiac Monitor
  • Electronic Scales
  • Industrial: Process Measurement and Control
  • Instrumentation Amplifiers
  • Medical Instrumentation
  • Programmable Logic Controllers (PLCs)
  • Strain Gauges
  • Thermocouples

MAX4238EVKIT
Evaluation Kit for the MAX4238

Reference Designs

maxrefdes1310-fig1
MAXREFDES1310 Circuits from the lab

Standalone Electronic Load for Constant Current and Transient Response Testing of DC-DC Converters

Features and Benefits

Features

  • Standalone analog design
  • Small form factor
  • Simple control
  • Proven PCB layout
MAXREFDES1310
Standalone Electronic Load for Constant Current and Transient Response Testing of DC-DC Converters
maxrefdes1310-fig1

Latest Discussions

No discussions on MAX4238 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed