MAX1703

PRODUCTION

1-Cell to 3-Cell, High Power (1.5A), Low-Noise, Step-Up DC-DC Converter

Compact, High-Efficiency, Low-Noise Step-Up Converter with a Gain-Block

Part Models
2
1ku List Price
Starting From $6.37
Viewing:

Part Details

  • Up to 95% Efficiency
  • Up to 1.5A Output
  • Fixed 5V or Adjustable Step-Up Output (2.5V to 5.5V)
  • 0.7V to 5.5V Input Range
  • Low-Power Mode (300µW)
  • Low-Noise, Constant-Frequency Mode (300kHz)
  • Synchronizable Switching Frequency (200kHz to 400kHz)
  • 1µA Logic-Controlled Shutdown
  • Power-Good Comparator
  • Uncommitted Gain Block
MAX1703
1-Cell to 3-Cell, High Power (1.5A), Low-Noise, Step-Up DC-DC Converter
MAX1703: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Boost Regulators & Controllers 2
MAX1700 PRODUCTION 1 Cell to 3 Cell, High-Power 1A, Low-Noise, Step-Up DC-DC Converters
MAX1705 PRODUCTION 1 to 3 Cell, High Current, Low-Noise, Step-Up DC-DC Converters with Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1703EVKIT

Evaluation Kit for the MAX1703

Features and Benefits

  • 5.0V Output
  • 1A Output Current
  • 1.2V to 5.5V Input
  • Up to 95% Efficiency
  • 0.1µA Shutdown Current
  • 300kHz PWM Operation
  • Optional Low-Power Mode
  • Small Surface-Mount Components

Product Details

The MAX1703 evaluation kit (EV kit) provides a regulated 5.0V output while operating on input voltages as low as 1.2V. The input may be a DC source or a 1 to 3-cell battery. Efficiency is up to 95%, and output loads are up to 1A.

The kit, which uses surface-mount components, is fully assembled and tested for quick evaluation. Jumpers are provided to select the output voltage, switching mode, and shutdown control.

Applications

  • Digital Cordless Phones
  • Handheld Instruments (PDAs, Palmtops)
  • Palmtop Computers
  • PCS Phones
  • Personal Communicators
  • Two-Way Paging
  • Wireless Handsets

MAX1703EVKIT
Evaluation Kit for the MAX1703

Latest Discussions

No discussions on MAX1703 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed