MAX15024

PRODUCTION

Single/Dual, 16ns, High Sink/Source Current Gate Drivers

4A, 20ns, Dual MOSFET Drivers Available in 3mm x 3mm, Thermally Enhanced TDFN Package

Part Models
6
1ku List Price
Starting From $0.79
Viewing:

Part Details

  • 8A Peak Sink Current/4A Peak Source Current (MAX15024)
  • 4A Peak Sink Current/2A Peak Source Current (MAX15025)
  • Low 16ns Propagation Delay
  • 4.5V to 28V Supply Voltage Range
  • On-Board Adjustable LDO for Gate-Drive Amplitude Control and Optimization
  • Separate Output Driver Supply
  • Independent Source and Sink Outputs (MAX15024)
  • Matched Delays Between Inverting and Noninverting Inputs (MAX15024)
  • Matched Delays Between Channels (MAX15025)
  • CMOS or TTL Logic-Level Inputs with Hysteresis for Noise Immunity
  • -40°C to +125°C Operating Temperature Range
  • Thermal-Shutdown Protection
  • 1.95W Thermally Enhanced TDFN Power Packages
  • AEC-Q100 Qualified
MAX15024
Single/Dual, 16ns, High Sink/Source Current Gate Drivers
MAX15024, MAX15025: Block Diagrams
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
MOSFET & Gate Drivers 2
MAX5078 PRODUCTION 4A, 20ns, MOSFET Driver
MAX5048 PRODUCTION 7.6A, 12ns, SOT23/TDFN MOSFET Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX15024 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed