DS1802

Dual Audio Taper Potentiometer with Pushbutton Control

Viewing:

Part Details

  • Two digitally controlled, 65-position potentiometers
  • Ultra low-power consumption
  • Software and hardware controlled mute
  • Digital or mechanical pushbutton wiper control
  • Potentiometers can be linked for stereo control
  • Logarithmic resistive characteristics (1dB per step)
  • Zero-crossing detection to eliminate noise
  • Serial port communication
  • Can be daisy-chained for single-processor, multidevice designs
  • Operating temperature range: -40°C to +85°C
  • Operating voltage range: 3V or 5V
  • Resistance available: 45kΩ
DS1802
Dual Audio Taper Potentiometer with Pushbutton Control
DS1802: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1802 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed