DS1267

±5V Dual Digital Potentiometer Chip

Viewing:

Part Details

  • Two 256-step (or 8-bit) digital potentiometers
  • Stacking configures device as one 512-step (or 9-bit) digital potentiometer
  • Wipers digitally set and read through serial port
  • Ultra low-power consumption, quiet, pumpless design
  • 3-wire serial control interface
  • Operating ranges:
    • Single +5V or ±5V supplies
    • -40°C to +85°C
DS1267
±5V Dual Digital Potentiometer Chip
DS1267: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1267 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed