护理点(PoC)诊断
PoC diagnostics technology enables decentralized testing for infectious diseases, STDs, and more. The ability to perform rapid tests outside the clinical laboratory can provide a faster time to diagnosis, lower costs, an earlier start to treatment, and a faster recovery for patients.
A multipurpose PoC solution—that can identify more than one type of disease—requires a companion electronic device that is not only accurate but is also easily upgradable when new disease variants emerge or testing menus expand.
We are uniquely positioned with a portfolio of both electrochemical and optical diagnostic solutions, providing a measurement engine to complement a range of biosensors and chemistries while enabling a platform that can be upgraded using software.
Value and Benefits
Rapid point-of-care testing (PoCT) gives power to the patient by leveraging innovation and technology for at-home assessments. With results available in minutes, rapid POCT informs quicker clinical decision making, decreases costs, and improves patients’ quality of life.
PoCT has significantly increased the number of IVD tests that are performed outside of the laboratory environment. As samples are increasingly being handled by doctors and patients, potential misuse or unintended reuse must be considered as part of the risk analysis. Intentional tampering, such as counterfeit cartridges, will not only affect the test result but can also harm brand reputation and investment of the device manufacturer.
Future Proofs your solution with flexible platform
Ensures high sensitivity and fast time to results
Prevents reuse of disposable cartridges

解决方案资源
互动式信号链

评估版
开发人员工具和资源
设计工具
仿真模型
文件和下载
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
CN-0370:16位单电源LED电流驱动器,积分和差分非线性误差小于±1 LSB
578.58 K
精密产品与信号链解决方案:选型指南2019
13.38 M
小型化实验室级电化学测量的电子解决方案
1.9 M
CN-0407:超高灵敏度飞安测量平台
548.59 K
Silent Switcher Technology
1.74 M
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K
Break Healthcare's Boundaries with Cutting Edge Remote Patient Monitoring
827.81 K
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}