Satellite Radio Receiver 1st Mixer: MAX2682 Tuned for 2642.5MHz

2003-01-09

摘要

The MAX2682 miniature, low-cost, low-noise downconverter is designed for low-voltage operation and is ideal for use in portable communications equipment. Signals at the RF input port are mixed with signals at the local oscillator (LO) port using a double-balanced mixer. This downconverter operates with RF input frequencies between 400MHz and 2500MHz, and downconverts to IF output frequencies between 10MHz and 500MHz

Additional Information:


This application note presents measured performance for the MAX2682 low noise downconverter when it is tuned for a satellite receiver system. The radio frequency (RF) is 2642.5MHz, and the intermediate frequency (IF) is 402.5MHz. High side injection is used, placing the local oscillator (LO) at 3.045GHz. Return loss for each port is given, along with a table of gain and noise figure. With – 5dBm LO drive level, the gain is 6.56dB and the noise figure is 13.3dB.

MAX2682 Description

The MAX2682 is a miniature, low-cost, low-noise downconverter designed for low-voltage operation and is ideal for use in portable communications equipment. Signals at the RF input port are mixed with signals at the LO port using a double-balanced mixer. This downconverter operates with RF input frequencies between 400MHz and 2500MHz, and downconverts to IF output frequencies between 10MHz and 500MHz.

The MAX2682 downconverter operates from a single +2.7V to +5.5V supply, ideal for hand held applications. Each downconverter features a low-power shutdown mode in which it typically draws less than 0.1µA of supply current.

The MAX2682 downconverter is manufactured on a high-frequency, low-noise, advanced silicon-germanium process and is offered in the space-saving 6-pin SOT23 package.

Figure 1. Typical operating circuit (the values of matching components C2, L1, R1, Z1, Z2, and Z3 depend on the IF and RF frequency and downconverter).

Figure 1. Typical operating circuit (the values of matching components C2, L1, R1, Z1, Z2, and Z3 depend on the IF and RF frequency and downconverter).

The MAX2682 mixer has been retuned for the following parameters:

  1. RF = 2642.5MHz
  2. IF = 402.5MHz
  3. LO frequency = 3045MHz
  4. BW (bandwidth) = 25MHz
  5. 5Vcc = 3.3V

Figure 2 shows the matching networks used to make all measurements in this report.

Figure 2. Matching network for 2642.5MHz satellite radio.

Figure 2. Matching network for 2642.5MHz satellite radio.

Measured Performance

Figure 3. LO port return loss.

Figure 3. LO port return loss.

Figure 4. RF port return loss.

Figure 4. RF port return loss.

Figure 5. IF port return loss.

Figure 5. IF port return loss.

Figure 6. Return loss measurement set up.

Figure 6. Return loss measurement set up.

Figure 7 shows very flat gain, down only 0.2dB at 12.5MHz band edge.

Figure 7. Gain flatness.

Figure 7. Gain flatness.

Isolation

LO – IF = 10.67dB
LO – RF = 16.67dB

Below is the raw data taken for the isolation measurement.

LO IF Isolation
-5dBm -15.67dBm 10.67dB
LO RF Isolation
-5dBm -21.67dBm 16.67dB

Figure 8. Test set up used for isolation measurement.

Figure 8. Test set up used for isolation measurement.

Table 1 below contains the noise figure data for the MAX2682 versus LO power level.

Table 1. Noise Figure Data
LO Power
(dBm)
Gain
(dB)
NF
(dB)
0 7.3 11.86
-1 7.26 12.1
-2 7.17 12.36
-3 7.05 12.64
-4 6.86 12.97
-5 6.56 13.3
-6 6.2 13.73

Figure 9. Noise figure test set up.

Figure 9. Noise figure test set up.

The signal generator used to provide the LO (3.045GHz) is the HP8638C.



最新视频 20

Subtitle
了解更多
添加至 myAnalog