ADGM1144:0Hz/DC~18GHzで動作するSP4TのMEMSスイッチ、コンパニオン製品としてリニア・レギュレータの「ADP7142」を利用可能

2023-10-30

「ADGM1144」は、0Hz/DC~18GHzという広い帯域幅を備えるSP4TのMEMSスイッチです。低ドロップアウト(LDO)のCMOSリニア・レギュレータ「ADP7142」をコンパニオン製品として利用できます。同レギュレータは、2.7V~40Vの入力電圧、最大200mAの出力電流に対応します。

ADGM1144:0Hz/DC~18GHzで動作するSP4TのMEMSスイッチ、コンパニオン製品としてリニア・レギュレータの「ADP7142」を利用可能

2023-10-30
「ADGM1144」は、0Hz/DC~18GHzという広い帯域幅を備えるSP4TのMEMSスイッチです。低ドロップアウト(LDO)のCMOSリニア・レギュレータ「ADP7142」をコンパニオン製品として利用できます。同レギュレータは、2.7V~40Vの入力電圧、最大200mAの出力電流に対応します。