Fast-Frequency Hopping Using Quad-MxFE Phased Array Platform
2022-09-02
The “Quad-MxFE” System Development Platform is a 16 Tx/16 Rx channel direct sampling phased array system solution that supports applications including radars, electronic warfare, and SATCOM. Built from four MxFE® transceivers, RF front-ends, clocking, and power circuitry, the platform features multi-chip synchronization, system level calibrations and beamforming algorithms. The system mates with a commercially-available FPGA evaluation board and includes HDL code and MATLAB® software.
Fast-Frequency Hopping Using Quad-MxFE Phased Array Platform
2022-09-02
The “Quad-MxFE” System Development Platform is a 16 Tx/16 Rx channel direct sampling phased array system solution that supports applications including radars, electronic warfare, and SATCOM. Built from four MxFE® transceivers, RF front-ends, clocking, and power circuitry, the platform features multi-chip synchronization, system level calibrations and beamforming algorithms. The system mates with a commercially-available FPGA evaluation board and includes HDL code and MATLAB® software.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}