概览

优势和特点

  • 用于10引脚精密ADC的全功能评估板
  • 多功能模拟信号调理电路
  • 板载基准电压源、基准电压缓冲器和ADC驱动器
  • PC软件用于时域和频域的控制和数据分析
  • 兼容系统演示平台(SDP-H1)

产品详情

AD4000/AD4001/AD4002/AD4003/AD4020系列评估板可对AD4000系列16/18/20位精密逐次逼近寄存器(SAR)模数转换器(ADC)进行快速、简化评估。AD4000/AD4001/AD4002/AD4003/AD4020均为低功耗、16/18/20位精密SAR ADC性能高吞吐速率可达2 MSPSAD4020的吞吐速率为1.8 MSPS。该评估板可演示ADC AD4000/AD4001/AD4002/AD4003/AD4020系列的性能,并提供适合各种系统应用的简化接口。

EVAL-AD4000FMCZ/EVAL-AD4001FMCZ/EVAL-AD4002FMCZ/EVAL-AD4003FMCZ/EVAL-AD4020FMCZ评估板(可从EVAL-AD400x-FMCZ产品页面访问)非常适合与ADI公司的高速系统演示平台(SDP-H1)一起使用。这些评估板通过现场可编程门阵列(FPGA)夹层卡(FMC)低引脚数(LPC)连接器与SDP-H1板连接。

板载元件包括:高精度缓冲带隙5.0 V基准电压源(ADR4550)、基准电压缓冲器(ADA4807-1)、共模缓冲器(ADA4807-1)、集成两个运算放大器的信号调理电路(ADA4807-1),以及提供所需电压以满足电压需求的电源。

EVAL-AD4000FMCZ、EVAL-AD4001FMCZ、EVAL-AD4002FMCZ、EVAL-AD4003FMCZ和EVAL-AD4020FMCZ分别集成了AD4000、AD4001、AD4002、AD4003和AD4020。不过,这些评估板可用于通过限制评估软件中的采样速率来评估AD4004、AD4005、AD4006、AD4007、AD4008、AD4010、AD4011、AD4021和AD4022的性能,以实现特定ADC的采样速率较大化。例如,如果将采样速率限制在1 MSPS,EVAL-AD4000FMCZ上的AD4000可用于评估AD4004的性能。每种产品对应的评估板请参见产品数据手册

产品各自的数据手册提供了这些产品的完整说明,在使用相应评估板时必须参考数据手册。表7显示AD4000/AD4001/AD4002/AD4003/AD4020评估板的型号。

软件

ACE软件

ZIP
740 KB
ACE plug-in for Board.AD40XX 1.2021.16200 [1月 25 22]
The AD40XX plugin supports the AD4000 (EVAL-AD4000FMCZ), AD4001 (EVAL-AD4001FMCZ), AD4002 (EVAL-AD4002FMCZ), AD4003 (EVAL-AD4003FMCZ), AD4020 (EVAL-AD4020FMCZ), ADAQ4001 (EVAL-ADAQ4001PMDZ), ADAQ4003 (EVAL-ADAQ4003PMDZ)
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1月 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.
2