RH3845MK

PRODUCTION

Radiation Hardened High Voltage Synchronous Current Mode Step-Down Controller with Adjustable Operating Frequency

Part Models
5
1ku List Price
Starting From $1545.08
Viewing:

Part Details

  • Processed in Compliance with LTC Certified MIL-PRF-38535 Class V Flow
  • High Voltage Operation: Up to 60V
    • Review of the published Single Event Reports supplied in the “Radiation Reports” section below is recommended for applications above 30V.
  • Output Voltages Up to 36V
  • Synchronizable Up to 600kHz
  • Adjustable Constant Frequency: - 100kHz to 500kHz
  • 100μA Shutdown Supply Current
  • Capable of Driving Large Power MOSFETs
  • Short-Circuit Protection and Soft-Start
  • Radiation Performance

Radiation Performance

  • Total Ionizing Dose (TID) Tolerance, per TM1019.8, MIL-STD-883:
    • 200kRad (Si), per condition A at 50Rads(Si)/sec
    • 100kRad (Si), per condition D at 10mRads(Si)/sec
    • ELDRS Pass 100kRad(Si)
  • Displacement Damage Defect (DDD) up to 1E12 Neutrons/cm2
  • Single Event Transient (SET), Single Event Upset (SEU) and Single Event Latchup (SEL) tests up to a Linear Energy Transfer (LET) of 117.6 MeV.cm2/mg to case temperatures of 100°C
RH3845MK
Radiation Hardened High Voltage Synchronous Current Mode Step-Down Controller with Adjustable Operating Frequency
RH3845MW Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on RH3845MK yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed