MAX667

PRODUCTION

+5V Programmable, Low-Dropout Voltage Regulator

Viewing:

Part Details

  • 350mV Max Dropout at 200mA
  • 250mA Output Current
  • Normal Mode: 20µA Typ Quiescent Current
  • Shutdown Mode: 0.2µA Typ Quiescent Current
  • Low-Battery Detector
  • Fixed +5V (Min Component Count) or Adjustable Output
  • +3.5V to +16.5V Input
  • Dropout Detector Output
  • 10µF Output Capacitor
MAX667
+5V Programmable, Low-Dropout Voltage Regulator
MAX667: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX667 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed