MAX5891

PRODUCTION

16-Bit, 600Msps, High-Dynamic-Performance DAC with LVDS Inputs

Part Models
2
1ku List Price
Starting From $48.12
Viewing:

Part Details

  • 600Msps Output Update Rate
  • Low Noise Spectral Density: -163dBFS/Hz at fOUT = 36MHz
  • Excellent SFDR and IMD Performance
    • SFDR = 80dBc at fOUT = 30MHz (to Nyquist)
    • SFDR = 71dBc at fOUT = 130MHz (to Nyquist)
    • IMD = -95dBc at fOUT = 30MHz
    • IMD = -70dBc at fOUT = 130MHz
  • ACLR = 73dB at fOUT = 122.88MHz
  • 2mA to 20mA Full-Scale Output Current
  • LVDS-Compatible Digital Inputs
  • On-Chip 1.2V Bandgap Reference
  • Low 298mW Power Dissipation at 600Msps
  • Compact (10mm x 10mm) QFN-EP Package
  • Evaluation Kit Available (MAX5891EVKIT)
MAX5891
16-Bit, 600Msps, High-Dynamic-Performance DAC with LVDS Inputs
MAX5891: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters 2
MAX5889 PRODUCTION 12-Bit, 600Msps, High-Dynamic-Performance DAC with LVDS Inputs
MAX5890 PRODUCTION 14-Bit, 600Msps, High-Dynamic-Performance DAC with LVDS Inputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX5891 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed