MAX5529

PRODUCTION

64-Tap, One-Time Programmable, Linear-Taper Digital Potentiometers

Viewing:

Part Details

  • Wiper Position Stored After One-Time Fuse Programming
  • 64 Tap Positions
  • Wiper Position Programmed Through Simple 2-Wire Up/Down Interface
  • 35ppm/°C End-to-End Temperature Coefficient
  • 5ppm/°C Ratiometric Temperature Coefficient
  • Ultra-Low 1.5µA (max) Static Supply Current
  • +2.7V to +5.5V Single-Supply Operation
  • 10kΩ, 50kΩ, and 100kΩ End-to-End Resistances
  • Tiny, 3mm x 3mm, 8-Pin TDFN and 5mm x 3mm, 8-Pin µMAX Packages
  • EV Kit Available
MAX5529
64-Tap, One-Time Programmable, Linear-Taper Digital Potentiometers
MAX5527, MAX5528, MAX5529: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX5527EVKIT

Evaluation Kit for the MAX5527

Features and Benefits

  • On-Board 8-Pin µMAX Socket
  • Windows 98/2000/XP Evaluation Software
  • Software Adjusts and Programs Wiper Position
  • Fully Assembled and Tested

Product Details

The MAX5527 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the digital potentiometer. Included software generates the required signals for one-time-programmable (OTP) operation and allows easy control of the wiper position. An on-board 8-pin µMAX® socket eases replacement of the device. The EV kit connects to a standard IBM-compatible PC parallel (printer) port.

Windows® 98/2000/XP-compatible software provides a user-friendly interface to exercise the MAX5527's features. The program is menu driven and offers a graphic user interface.

This EV kit can also be used to evaluate the MAX5528 and MAX5529 digital potentiometers.

Applications

  • Mechanical Potentiometer Replacements
  • Products Using One-Time Factory Calibration

MAX5527EVKIT
Evaluation Kit for the MAX5527

Latest Discussions

No discussions on MAX5529 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed