MAX5290

PRODUCTION

Buffered, Fast-Settling, Dual, 12-/10-/8-Bit, Voltage-Output DACs

Buffered, Fast-Settling, Dual, 12-/10-/8-Bit, Voltage-Output DACs Provide Excellent Static Accuracy

Part Models
1
1ku List Price
Starting From $5.60
Viewing:

Part Details

  • Dual, 12-/10-/8-Bit Serial DACs in 4mm x 4mm Thin QFN and TSSOP Packages
  • 3µs (max) 12-Bit Settling Time to 1/2 LSB
  • Integral Nonlinearity
    • 1 LSB (max) MAX5290/MAX5291 A-Grade (12-Bit)
    • 1 LSB (max) MAX5292/MAX5293 (10-Bit)
    • 1/2 LSB (max) MAX5294/MAX5295 (8-Bit)
  • Guaranteed Monotonic, ±1 LSB (max) DNL
  • Two User-Programmable Digital I/O Ports
  • Single +2.7V to +5.25V Analog Supply
  • +1.8V to AVDD Digital Supply
  • 20MHz 3-Wire SPI-/QSPI-/MICROWIRE- and DSP-Compatible Serial Interface
  • Glitch-Free Outputs Power Up to Zero Scale, Midscale or Full Scale
  • Unity-Gain- or Force-Sense-Configured Output Buffers
MAX5290
Buffered, Fast-Settling, Dual, 12-/10-/8-Bit, Voltage-Output DACs
MAX5290, MAX5291, MAX5292, MAX5293, MAX5294, MAX5295: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters 6
MAX5590 PRODUCTION Buffered, Fast-Settling, Octal, 12/10/8-Bit, Voltage-Output DACs
MAX5591 PRODUCTION Buffered, Fast-Settling, Octal, 12/10/8-Bit, Voltage-Output DACs
MAX5592 PRODUCTION Buffered, Fast-Settling, Octal, 12/10/8-Bit, Voltage-Output DACs
MAX5593 PRODUCTION Buffered, Fast-Settling, Octal, 12/10/8-Bit, Voltage-Output DACs
MAX5594 PRODUCTION Buffered, Fast-Settling, Octal, 12/10/8-Bit, Voltage-Output DACs
MAX5595 PRODUCTION Buffered, Fast-Settling, Octal, 12/10/8-Bit, Voltage-Output DACs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5290 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed