MAX34440

PRODUCTION

PMBus 6-Channel Power-Supply Manager

Power-Supply Manager Provides Unparalleled "Black Box" Failure Logging for Improving System Performance

Part Details

  • 6 Channels of Power-Supply Management
    • Voltage Measurement/Monitoring
      • Differential 12-Bit 1% Accurate ADC
      • Min/Max Threshold Excursion Detection
    • Supports Current Monitoring with External Current-Sense Amplifier
    • Automatic Closed-Loop Margining
    • Programmable Up and Down Sequencing
    • Power-Good Output
  • Supports Up to Eight Temperature Sensors
    • Two Remote Diode Temperature Sensors
    • Five Local Temperature Sensors
    • One Internal Temperature Sensor
    • Fault Detection on All Temp Sensors
  • PMBus-Compliant Command Interface
  • I2C/SMBus-Compatible Serial Bus with Bus Timeout Function
  • On-Board Nonvolatile Fault Logging and Default Configuration Setting
  • No External Clocking Required
  • +3.3V Supply Voltage
MAX34440
PMBus 6-Channel Power-Supply Manager
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
MAX34441 Obsolete PMBus 5-Channel Power-Supply Manager and Intelligent Fan Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

Latest Discussions

No discussions on MAX34440 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed