MAX1415

PRODUCTION

16-Bit, Low-Power, 2-Channel, Sigma-Delta ADCs

Part Models
4
1ku List Price
Starting From $6.07
Viewing:

Part Details

  • Improve Measurement Quality with Excellent DC Accuracy
    • 16-Bit Sigma-Delta ADC with Two Fully-Differential Input Channels
    • 0.0015% INL (max) with No Missing Codes
  • Minimize Power Consumption with Low-Power Dissipation
    • 1.2mW (max) 3V supply
    • 2μA (typ) Power-Down Current
  • Lower System Cost with Integrated Functionality
    • PGA with 1 to 128 Programmable Gain
    • Optional Input Buffers
    • > 98dB 50Hz/60Hz Rejection
  • Increase System Accuracy with Built-in Self Calibration
    • On-Demand Offset and Gain Self-Calibration and System Calibration
    • User-Programmable Offset and Gain Registers
  • Flexible Single Supply Options
    • 2.7V to 3.6V (MAX1415)
    • 4.75V to 5.25V (MAX1416)
  • Pin Compatible Upgrades for MX7705/AD7705
MAX1415
16-Bit, Low-Power, 2-Channel, Sigma-Delta ADCs
MAX1415, MAX1416: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 2
MAX1358B PRODUCTION 16-Bit, Data-Acquisition System with ADC, DACs, UPIOs, RTC, Voltage Monitors, and Temp Sensor
MAX1359B 16-Bit, Data-Acquisition System with ADC, DAC, UPIOs, RTC, Voltage Monitors, and Temp Sensor
Analog to Digital Converters 1
MX7705 PRODUCTION 16-Bit, Low-Power, 2-Channel, Sigma-Delta ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1415 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed