DS1973

PRODUCTION

iButton 4Kb EEPROM

Part Models
2
1ku List Price
Starting From $4.49
Viewing:

Part Details

  • 4096 bits Electrically Erasable Programmable Read Only Memory (EEPROM)
  • Overdrive mode boosts communication speed to 142kbps
  • 256-bit scratchpad ensures integrity of data transfer
  • Memory partitioned into 256-bit pages for packetizing data
  • Reduces control, address, data and power to a single data pin
  • 8-bit family code specifies DS1973 communication requirements to reader
  • Reads and writes over a wide voltage range of 2.8V to 6.0V from -40°C to +85°C
DS1973
iButton 4Kb EEPROM
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1973 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed