AD9267

NOT RECOMMENDED FOR NEW DESIGNS

10 MHz Bandwidth, 640 MSPS Dual Continuous Time Sigma-Delta Modulator

Part Models
2
1ku List Price
Starting From $44.96
Viewing:

Part Details

  • SNR: 83 dB (85 dBFS) to 10 MHz input
  • SFDR: −88 dBc to 10 MHz input
  • Noise figure: 15 dB
  • Input impedance: 1 kΩ
  • Power: 416 mW
  • 10 MHz real or 20 MHz complex bandwidth
  • 1.8 V analog supply operation
  • Please see data sheet for additional features
AD9267
10 MHz Bandwidth, 640 MSPS Dual Continuous Time Sigma-Delta Modulator
AD9267-fbl AD9267-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD9267

AD9267 Evaluation Board

Product Details

The AD9267 evaluation board serves two purposes: as an evaluation platform for the 16-bit, dual, continuous time sigmadelta (Σ-Δ) modulator and as a direct conversion demonstration platform. 


The AD9267 is a dual continuous time Σ-Δ modulator with −88 dBc of dynamic range over 10 MHz real or 20 MHz complex bandwidth. The combination of high dynamic range, wide bandwidth, and characteristics unique to the continuous time Σ-Δ modulator architecture makes the AD9267 an ideal solution for wireless communication systems.

EVAL-AD9267
AD9267 Evaluation Board

Latest Discussions

No discussions on AD9267 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed