Power ICs
searchIcon
banner background image

Power ICs

Analog Devices’ power ICs provide the foundation for powering today’s and tomorrow’s innovations across all markets. Our high performance power solutions meet stringent power requirements with leading-edge design and packaging technologies, including unmatched power densities, ultralow noise technology, and superior reliability. These features ensure systems operate at their optimal efficiency, speed, and power levels, while increasing feature density and reducing cost of ownership. Supported by the industry’s most comprehensive start-to-finish power design tool suite, along with highly configurable power interconnect solutions, ADI’s low complexity power solutions help our customers accelerate time-to-market while delivering best-in-class performance.
Analog Devices’ power ICs provide the foundation for powering today’s and tomorrow’s innovations across all markets. Our high performance power solutions meet stringent power requirements with leading-edge design and packaging technologies, including unmatched power densities, ultralow noise technology, and superior reliability. These features ensure systems operate at their optimal efficiency, speed, and power levels, while increasing feature density and reducing cost of ownership. Supported by the industry’s most comprehensive start-to-finish power design tool suite, along with highly configurable power interconnect solutions, ADI’s low complexity power solutions help our customers accelerate time-to-market while delivering best-in-class performance.

Subcategories

archive icon
Analog Devices’ µModule® (micromodule) regulators and DC-to-DC power products are complete system-in-package (SiP) power management solutions with integrated DC-to-DC controllers, power transistors, input and output capacitors, compensation components, and inductors within a compact, surface-mount BGA or LGA package. µModule power products support functions such as step-down (buck), step-down and step-up (buck-boost), battery charger, isolated converter, and LED driver. As a highly integrated solution with PCB Gerber files available for every device, µModule power products address time and space constraints while delivering a high efficiency, reliable, and, with select products, a low EMI solution compliant with EN 55022 Class B standards.
archive icon
Analog Devices offers a broad portfolio of high performance battery management IC devices including battery chargers, companion battery charge controllers, and battery backup managers. Battery chargers are for both wireless and wired applications and may be used for any rechargeable battery chemistry. Companion battery charger controllers are used in conjunction with virtually any internally compensated switching regulator to form a complete battery charging solution. Battery backup managers enable battery charging and backup power from the battery to the system output in the event of a system power removal or outage. Explore our battery management IC products and wide range of applications.
archive icon
Analog Devices’ family of charge pumps offers the widest selection of simple and compact inductorless dc-to-dc converter designs. These converters can be used to step-up, step-down, or invert an input voltage. By eliminating the inductor, these switched capacitor converters provide a small solution footprint and a simpler design. Furthermore, by incorporating spread spectrum technology on-chip, both input and output noise are significantly reduced.
archive icon
Analog Devices’ circuit monitors deliver precise, board-level measurements along with comprehensive monitoring of current, voltage, power, charge, and time. Featuring integrated 12-bit analog-to-digital converters (ADCs) and internal accumulators, they support rails up to 100 V and currents up to ±30 A, with high dynamic range and <±0.8% accuracy. Additional capabilities include internal or external time base options, parametric measurements, and integrated sense resistor monitoring—enabling complete and efficient system-level circuit analysis.
archive icon
Analog Devices’ fan and thermoelectric cooler (TEC) controllers provide comprehensive cooling solutions for regulating fan speed and thermoelectric cooling. Fan speed controllers utilize a 2-wire SMBus/I²C interface to adjust fan speeds according to the system's temperature profile, resulting in reduced power consumption, extended battery life, and minimized noise compared to simple on-off fan control systems. TEC controllers are designed for cooler-based photonics, offering compact size, high efficiency, and robust performance. They feature both linear and pulse width modulation power stages, with options for digital or analog PID control. These TEC controllers support various MSA-based optical modules, including SFP, SFP+, QSFP+, CFP/CFP-2/CFP-4, and QSFP28.
archive icon
Hot swap controllers from Analog Devices perform all the housekeeping functions necessary to hot swap plug-in boards. These parts also integrate with industry-leading converter and amplifier cores for power monitoring and control with patented circuitry delivering unmatched ±0.3% monitoring accuracy. These devices safely and accurately monitor the power usage in a typical server rack system, which enables operators to remotely monitor each rack individually thus saving energy and minimizing system downtimes.
archive icon
Analog Devices offers an array of display driver IC options. Our vacuum fluorescent display (VFD) drivers, cold cathode fluorescent lamp (CCFLs) drivers, and electroluminescent (EL) drivers use phosphor or gas ionization to create backlights for liquid crystal displays (LCDs).
archive icon
Analog Devices has a very broad line of LED driver ICs for automotive, display backlighting, handheld, and general high-power lighting applications. They are configured as either inductorless (charge pump) or switching regulator-based LED drivers that support driving white LEDs in series, parallel or combination. Topologies include boost regulator, buck regulator, buck/boost, SEPIC topology LED drivers, and more. Regardless of topology, these ICs offer the highest efficiency, lowest noise, and the smallest footprints. Other features of our portfolio include integrated Schottky diodes, accurate LED current matching, and multiple output capability.
archive icon
Analog Devices manufactures a broad line of high performance low dropout (LDO) linear regulators. These LDO linear regulators offer very low dropout, fast transient response, and excellent line and load regulation, features that add performance value to end applications in Wired/Wireless and Audio Systems, FPGA/DSP/µC Power, and RF and instrumentation. The wide selection of our LDO Linear Regulators offer a great variety of features that meet your need in any design, whether it's low noise, high PSRR, or compact packaging.
archive icon
MOSFET and gate drivers are integral components in power management, power conversion, and motor control applications, serving as the interface between controllers and power stages. These drivers convert low voltage logic signals from controllers into robust gate drives for various power devices. Analog Devices offers an extensive portfolio of high-side, low-side, and half-bridge gate drivers, supporting numerous topologies and voltage ratings. Utilizing ADI MOSFET and gate drivers provides several advantages, including simplified layout, enhanced system protection, customizable turn-on/off profiles, optimized efficiency, improved thermal management, and reduced electromagnetic interference.
archive icon
A power management integrated circuit (PMIC) is a highly integrated device with many functional circuit blocks onboard. The high level of integration provides many benefits, including reduced printed circuit board (PCB) space, simpler design, faster time to market, and a reduced bill of material (BoM) cost. Analog Devices’ PMICs with battery chargers or USB power managers address battery charging and provide multiple system rails in portable products, all in a compact form factor. PowerPath control allows for seamless transitions and manages power flow between different input sources such as a wall adapter, USB port, and lithium battery while preferentially providing power to the system load.
archive icon
Analog Devices’ power over Ethernet (PoE) products encompass a wide variety of power sourcing equipment (PSE) and powered device (PD) controllers that support multiple power levels: IEEE PoE (13W, 802.3af), IEEE PoE+ (25.5W, 802.3at), IEEE PoE++ (71.3W, 802.3bt), and ADI LTPoE++ (90W) standard. Our PSE and PD controllers provide complete PoE solutions and use external components such as power MOSFETs and sense resistors to lower resistance in the power path—minimizing heat dissipation and maximizing power efficiency. In addition, our robust cable discharge protection scheme, a high abs max rating on all analog pins, wide operating temperature, and overtemperature protection all make for extremely rugged PoE solutions that meet IEC61000 cable discharge requirements that far exceed ESD and cable ESD testing levels.
archive icon
Analog Devices’ power system management (PSM) ICs and sequencers allow you to keep existing analog power systems while adding new capabilities: output trimming (±0.25% precision), margining, sequencing, nonvolatile fault recording, and digital monitoring data (on voltage, current, power, energy, temperature, and faults). Our portfolio spans a wide range of channel counts (2 to 16 supplies) and easily manages even larger POL power systems found in network routers and switches, servers, enterprise data storage systems, and automated test equipment. This portfolio uses digital I2C/SMBus interfaces, LTpowerPlay® software, and internal EEPROM with several customization options.
archive icon
Analog Devices offers a comprehensive portfolio of robust protection solutions—including surge stoppers, hot swap controllers, USB power switches, and ideal diode controllers—that safeguard systems against overvoltage, overcurrent, reverse polarity, and transient surges. Designed to meet demanding automotive, military, and avionics standards, these compact, easy-to-integrate protection switches and controllers enhance system reliability and uptime across a wide range of applications, from server racks and industrial systems to portable electronics and automotive platforms. With patented power monitoring, precise current limiting, and intelligent PowerPath control, our protection ICs optimize performance, size, and cost while ensuring uninterrupted operation under fault conditions.
archive icon
Analog Devices’ supervisors and resets provide reliable power supply monitoring and system protection with industry-leading precision and integration. These devices continuously monitor voltage levels and generate accurate reset signals to ensure safe startup and operation of microprocessors, microcontrollers, FPGAs, and ASICs. Ideal for automotive, industrial, and consumer applications, our supervisors and reset ICs offer flexible configuration options, watchdog timers, and compact packaging to meet a wide range of design needs.
archive icon
Analog Devices offers a wide range of switching regulators and controllers that operate in step-up (boost), step-down (buck), and inverting modes. These devices are capable of generating a fixed or adjustable output voltage and offer up to 2 A of output current. Some of the features available in ADI’s portfolio of switching regulators and controllers are low battery detector, user adjustable current limit, a variety of switching frequencies, and a reduced number of external components. This highly integrated, versatile family of products is intended to minimize external components for space challenged applications.
3