SIMPLISモデル

Every SIMPLIS model below is fully tested and presented in a ready-to-simulate schematic to speed and simplify your analyses. The schematic is designed for the typical use case described in the included design report.

These SIMPLIS schematics run in any licensed version of the SIMPLIS Simulation engine, or in the free EE-Sim® OASIS Simulator. If desired, use SIMPLIS's schematic editing tools to modify these schematics to match your interests. Although the SIMPLIS models are available as a library in the OASIS simulator, starting with a working schematic is recommended.

To create a custom design online that can be downloaded as a ready-to-simulate SIMPLIS schematic, click the "Start EE-Sim Tool" link below.