Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

設計リソース

設計/統合ファイル

  • Schematic
  • PCB Layout
  • Bill of Materials
  • Test Results
設計ファイルのダウンロード 2.67 M

デバイス・ドライバ

コンポーネントのデジタル・インターフェースとを介して通信するために使用されるCコードやFPGAコードなどのソフトウェアです。

MAX32660 GitHub no-OS Driver Source Code

説明

The MAXREFDES01261 is a reference design for the asset tracker application based on the Analog® solution. This reference design is a power management platform for the asset tracker, which includes the MAX77640, MAX32660, and MAX77827 . This design demonstrates a small-size, low-power, highly effective, highly accurate, and flexible power management system.

機能と利点

  • Integrated solution
  • Small size
  • Low power
  • High accuracy
  • Flexible power output

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.

4