製品概要

製品概要

This page contains evaluation board documentation and ordering information for evaluating the AD9956.

ソフトウェア

評価用ソフトウェア

EXE
4.51 M
AD9956 Evaluation Software (Rev. 2.0)
This is the main installer and is 64-bit compatible.
TXT
1.81 K
AD9956 Evaluation Board USB Flash Programmer Readme
EVB flash readme: This file contains instructions for re-flashing an older eval board so that it's compatible with the 64-bit USB driver.
EXE
7.35 M
Evaluation Board USB Flash Programmer
Contains the EXE file for re-flashing the USB EEPROM.
4