製品概要

機能と利点

  • Evaluation board for the AD9776A/AD9778A/AD9779A
  • Includes options to evaluate
    DAC only
    DAC and ADL5375 quadrature modulator
  • USB interface for configuration
  • On-board or external power supply regulation
  • On-board or external clock distribution
  • Data pattern generator and SPI software interfaces

製品概要

This page contains evaluation board documentation and ordering information for evaluating the AD9778A.

ソフトウェア

ACE Software

ZIP
318 KB
ACE plug-in for Board.AD9779A 1.2020.3200 [1 14 20]
Plug-in to evaluate the AD9779A, AD9778A, and AD9776A high-speed DACs.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

ハードウェア (3)

コントローラ・ボード

4