製品概要

製品概要

Evaluation board for the AD9144 Quad, 16-Bit, 2.8 GSPS, TxDAC+ Digital-To-Analog Converter that provides a maximum sample rate of 2.8 GSPS, permitting a multicarrier generation up to the Nyquist frequency. The DAC outputs are optimized to interface seamlessly with the ADRF672x analog quadrature modulators (AQMs) from Analog Devices, Inc. A 4-wire serial port interface provides for programming/readback of many internal parameters. Full-scale output current can be programmed over a range of 14 mA to 26 mA.

ソフトウェア

ACE Software

ZIP
557 KB
ACE plug-in for Board.AD9144 1.2020.4400 [3 16 20]
Plugin for evaluating the AD9144 high-speed DAC.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

ハードウェア (3)

コントローラ・ボード

4