製品概要

製品概要

The AD9119 Evaluation Board connects to the Analog Devices Digital Pattern Generator (DPG2) to allow for quick evaluation of the AD9119. The DPG2 allows the user to create many types of digital vectors and transmit these at speed to the AD9119 in any of the AD9119 operating modes. The AD9119 evaluation board is configured over USB with accompanying PC software.

ソフトウェア

ACE Software

ZIP
313 KB
ACE plug-in for Board.AD9129 1.2020.4400 [1 23 20]
Plug-in for evaluating the AD9129 and AD9119 high-speed DACs.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

ハードウェア (2)

コントローラ・ボード

4