製品概要

機能と利点

  • ADRF6650用のフル機能評価用ボード
  • 単電源:5.6V(1Aの性能が必要)
  • 制御用ACEソフトウェア

製品概要

ADRF6650-EVALZは、4層のRogersプリント基板(PCB)となっており、ADRF6650の性能を評価します。評価用ボードの写真を図1に示します。評価用ボードには、SDP-Sコントローラ・ボード、電源コネクタ、レギュレータ、およびサブミニチュア・バージョンA(SMA)コネクタに適したコネクタであるADRF6650が含まれています。評価用ボードでデバイスのソフトウェア・プログラミングを行うには、SDP-Sコントローラ・ボードが必要です。

ADRF6650は、ミキサー、デジタル切り替えアッテネータ、デジタル可変ゲイン・アンプ(DVGA)、フェーズ・ロック・ループ(PLL)、電圧制御発振器(VCO)が統合された高性能のデュアル・ダウンコンバータです。このデバイスは、広帯域の矩形波制限局部発振器(LO)アンプを使用し、450MHz~2700MHzのRF帯域幅を実現します。従来の狭帯域正弦波LOアンプ・ソリューションとは異なり、ADRF6650では、450MHz~2900MHzの帯域幅にわたって、RF入力の上下にLOを適用できます。

このユーザ・ガイドでは、ADRF6650-EVALZ評価用ボードとソフトウェアについて説明します。詳細については、ADRF6650のデータシートを参照してください。評価用ボードを使用する際は、データシートと併せてこのユーザー・ガイドを参照してください。

対象となる製品

ソフトウェア

ACE Software

ZIP
199 KB
ACE plug-in for Board.ADRF6650 1.2020.20200 [8 18 20]
Plugin to support the ADRF6650-EVALZ evaluation board.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [1 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.
4