Smart Wearable Healthcare Device Solutions

Overview


smart-page-pic-en

A wearable healthcare device can be described as an autonomous, noninvasive system that performs a specific medical function such as monitoring or support. ADI provides an extensive selection of high integration AFEs, motion sensors, low power MCUs, and power management solutions to maximize product quality and reliability for wearable devices. In addition, ADI provides evaluation boards, simulation tools, and applications expertise to support customer design and development efforts.


ADI Offers
•  Small package and low power consumption
•  Easy to use and high reliability covering design, manufacture and post-sale stages
•  Optimized sensor and connectivity technology
•  New products of MCU, optical AFE, photodiode and optical module combining with necessary software and algorithms;
•  Sensor technology.
•  Professional technical support service.

Download

To Learn more about the comprehensive and flexible Analog Devices system solutions and main products,click here to get the complete solutions for free.

Free Download Now

System Block Diagram

smart-analysis-en

Product

Product Type 1. Microprocessor 2. ECG AFE 3. Optical AFE
Model
ADuCM360/ADuCM362/
ADuCM3027/ADuCM3029/
ADuCM4050
AD8232/AD8233/
ADAS1000
ADPD103/ADPD105/
ADPD107
Product Type 4. Photodiode 5. Optical Module 6. Motion Sensor
Model
ADPD2210/ADPD2211/
ADPD2212/ADPD2214
ADPD142/ADPD144/
ADPD147/ADPD175
ADXL345/ADXL362/
ADXL363/ADXL355/
ADXL372
Product Type 7. Bio-Impedance Sensor 8. Temperature Sensor 9. Capacitor Sensor
Model
AD5933/ADuCM350 ADT7420/LTC2983 AD7147
Product Type 7. ADC 8. Wireless 9. Audio
Model
AD7091R/AD7124-4/
AD7915/LTC2460/
LTC2462
ADF7020/ADF7024/
ADF7241
SSM2518

Other

Design Resources

Circuits from the Lab®
  • Powering an ECG Front End in Battery Powered Patient Monitoring Applications (CN0308) — www.analog.com/en/cn-0308
  • Precision 24-Bit, 250 kSPS Single-Supply Sigma-Delta ADC System for Industrial Signal Levels (CN0310)— www.analog.com/en/cn-0310
  • Sensing Low-g Acceleration Using the ADXL345 Digital Accelerometer Connected to the ADuC7024 Precision Analog Microcontroller (CN0133) — www.analog.com/en/cn-0133
  • Ultralow Power Standalone Motion Switch (CN0274) — www.analog.com/en/cn-0274
  • Precision Pulse Oximeter LED Current Sinks Using the ADA4505-2 Op Amp, the ADR1581 Shunt Reference, and the ADG1636 Switches (CN0125) — www.analog.com/en/cn-0125
  • 2 MHz Bandwidth PIN Photodiode Preamp with Dark Current Compensation (CN0272) — www.analog.com/en/cn-0272

Design Tools/Forums

Design Tools/Forums

To view additional gas detector resources, tools, and product information, please visit: analog.com/en/healthcare

To Obtain a Sample, Please Visit: analog.com/en/content/samples_purchase/fca.html

CUSTOMER INTERACTION CENTER
Technical Hotline : 1-800-419-0108 (India) 1-800-225-5234 (Singapore) 0800-055-085 (Taiwan) 82-31-786-2500 (Korea)
Email : cic.asia@analog.com
EngineerZone : ez.analog.com
Free Sample : analog.com/sample

>>View more ADI solutions
3