Sensor Expo banner
Sensor Expo Mobile banner

THANK YOU FOR JOINING US AT
SENSORS CONVERGE 2024
THANK YOU FOR JOINING US AT
SENSORS CONVERGE 2024

Enhancing the Quality of Human Life

This year at Sensors Converge we showcased our latest breakthroughs in sensing and measurement solitons. Explore our demos to get a taste of Analog Device's vast portfolio of sensor solutions and products.

Sensors Converge Logo

Best of Sensors Awards

For 30 years, the Best of Sensors Awards has shone a spotlight on the best and most innovative products, technologies, teams, and people in the sensors industry. Presented by Sensors Converge and Fierce Electronics, the goal of the awards program is to honor and promote wide recognition of the industry’s most transformative technologies and teams.

Edge Technology Award Winner

Edge Technology Award Winner:

‘Visual Servoing Using AI at the Edge with the MAX78000 Microcontroller by Analog Devices’

Preview Our Demos

Pickin’ Up Your Body's ‘Good Vibrations’

ADI's latest low noise, wideband accelerometer technology represents a leap in physics, enabling monitoring of minute vibrations from the human body. This advancement facilitates continuous, real-time monitoring of heart and lung sounds for digital auscultation. By expanding the vital-sign monitoring toolkit, this capability supports advancements in chronic disease management and diagnosis. Additionally, this technology can enhance true wireless headphone (TWS) experiences by serving as a contact microphone, detecting speech conducted through the body, or serve as ideal vibration sensor for road noise cancellation due to its superior low latency performance.

Intelligent Edge Pressure Sensor AFE

The MAX40109 is a low-power, precision sensor interface SoC that revolutionizes the pressure sensor manufacturing process through a single pass calibration process, reducing overall system complexity and calibration costs. MAX40109’s Single flow calibration reduces factory calibration and test time by more than 30%. This process also removes up to 10 laser trim resistors from the existing system solution.

Fast Heat Pump Installs

Analog Devices provides the solution for the technician shortage and install of our customers’ heat pump systems faster with this flexible, multidrop powered communication bus.

Voyager 4: Edge AI + MEMS Based CbM

The Voyager 4 is a reference platform that combines low power, high bandwidth, 3-axis MEMS vibration sensor, with Bluetooth low energy (BLE) radio, and AI-enabled microcontroller to deliver asset insights and improved battery life in condition-based monitoring applications.

Femtoamps in 15 Minutes

Measuring tiny currents using an integrated amplifier can be difficult. ADI offers amplifiers with integrated switches, such as the ADA4351-2, that can be configured and used with a photodiode to detect and measure tiny levels of current. Its integrated switches and low leakage current make it ideal as an integrator to precisely measure fA of current. Applications include chemical and biological sample detection, mass spectroscopy and medical instrumentation.

High-Performance IMU for Platform Stabilization

ADI's latest IMU module provides specifications and capabilities that are ideal for a wide range of applications, including indoor and outdoor navigation, robotic motion control, smart agriculture, surveying equipment, aerospace & defense, and more.

Temperature Sensor for Power Hungry AI Applications

Live, in action, opportunity for attendees to investigate the bells and whistles of ADI’s temperature software! Demonstrating a real application of measuring the live die temperature of a micro controller, processors, FPGA's, and ASIC's using their own chip diodes.

Secure Sensing: Safeguarding Sensor Nodes and Cloud Connectivity

Ensuring the integrity and confidentiality of data collected by sensors is vital to prevent unauthorized access, manipulation, or misuse. Robust security measures not only protect sensitive information, but also maintain the reliability and accuracy of data for informed decision-making. Furthermore, securing the processing of data helps mitigate risks associated with data breaches or cyberattacks. ADI’s rich portfolio of secure authentication products provide robust protection for sensing, processing, and data connecting. This demo features the MAXREFDES9001 reference design that showcases an end-to-end security solution at the sensor nodes and connection to the cloud.

ADA451x: Precision Op-Amp - Versatile for Various Applications

The ADA451x, a flagship op-amp, is MUX compatible with very low temperature drift resulting in less calibration requirements thereby enabling higher cost savings. It operates up to 40V and offers versatility in various signal chain applications such as precision buffering, active filtering, TIAs and more!

3D Depth Sensing Camera

ADI's depth sensing technology enables high resolution 3D vision for a variety of applications. The 3D depth sensing camera is a demo platform using the ADTF3175 1 megapixel Time-of-Flight module, generating processed depth images for evaluation and use-case development.

Health Sensor Platform 4.0

ADI’s HSP4.0 is an open-sourced chest patch design that allows customers to get an out of the box functional wearable platform that will collect important body vital sign information that can provide key insights on the user’s general health.

LTspice 24: Faster, Better, Easier Circuit Simulation

LTspice®24 is a powerful, fast and free circuit simulator and waveform viewer that includes over 30k device models, and thousands of circuit examples. This new version is faster and features an improved interface and extended functionality.

Visual Servoing Using Edge AI

Edge AI enhances the performance of a variety of applications. Enabling AI insights directly next to the sensor reduces latency, power consumption, and alleviates many security concerns. See how ADI's MAX78000 AI microcontroller processes data locally, enabling vision-based object manipulation for a robotic-arm.

Low Drift, Low Leakage, Fully Integrated Programmable Gain TIA

Looking for a low drift, low leakage, space saving transimpedance amplifier? The ADA4352-2 offers exactly that. The low drift enables one room temperature calibration to deliver precision performance over -40C to 125C, which makes it ideal for use in both the communications and scientific instrumentation markets.

3