CES 2025 LP 1920x350
CES 2025 LP Mobile 640x350
 

January 7 to 10
Las Vegas Convention Center
West Hall, 2nd Floor
W237 and W238

CES Logo

Preview Our CES Automotive Demos

EV Charging and Powertrain Ecosystem

ADI's sophisticated electrification solutions are helping accelerate decarbonization and energy efficiency improvements across the clean energy ecosystem. See how ADI brings together our solutions for Electric Vehicle Supply equipment (EVSE) and Electric Powertrain.

To reduce our customers' time to revenue, we deliver a turn-key EVSE solution for 22kW level-2 AC charger, which includes precision hardware, a secure payment platform, and 10BASE-T1L ethernet connectivity to facilitate communication links with the energy management system. To enable safe-fast charging and achieve greater output from the EV battery packs, our Electric Powertrain solution utilizes the industry's first SiC smart switch, reducing BOM by up to 70% and system size up to 50%.

E2B (Ethernet to the Edge bus) Enabled Suspension System Control

ADI's E2B, Ethernet-to-the-Edge technology, is helping accelerate the transition to software-defined vehicles by providing a simplified solution for achieving centralization of software and reliable partitioning of the hardware-software architecture. Learn about ADI's E2B capability in addressing the low-latency control loop challenge across applications like vehicle suspension systems. By eliminating the need for costly microcontrollers and reducing wiring complexity, E2B delivers a robust Ethernet network for centralizing computation, and for achieving real-time control across various body electronics systems.

AI Voice De-noiser Enabled by ADI's SHARC Audio Processor

Background noise is just that...noise. Identifying and removing noise at its source is an intelligent edge application requiring AI/ML to improve the audio experience for use cases like conference systems and automotive in-cabin audio. ADI's solution combines our latest low-latency SHARC audio processor with an optimized AI library that runs on it, allowing both high performance and small footprint for the system. Whether it is your pet dog barking at the delivery person, airport announcements while you're waiting at your gate, or the blaring horns and engine sounds of busy traffic in the background, the call participants don't want to hear it, they want to hear you!

Immersive In-cabin Infotainment Experience with GMSL SerDes Technology

Witness the future of immersive, engaging and safer driving experiences enabled by ADI’s automotive display solutions that combine GMSL3™ SerDes technology and LED-matrix managers. Our hands-on racing environment features a versatile 55'' pillar-to-pillar infotainment display and an ultrawide UHD theater screen, offering an interactive and immersive experience for both drivers and passengers. Multiple GMSL-enabled camera technologies further enhance the interactive experience. GMSL3 supports data rates up to 12Gbps, and its daisy chain capabilities enable simultaneous display partitioning using a single cable. ADI's power efficient, lightweight and high-bandwidth solution helps simplify the design-in process with modern APIs/drivers.

Enabling Edge AI for Industrial and Healthcare with GMSL™ and Nvidia® Holoscan

ADI’s GMSL technology provides a robust, low-latency, and cost-effective solution for aggregating and transmitting data over long distances. Learn how our seamless implementation provides reliable image sensor data transmission through a 10GbE link to an edge AI platform, for enabling perception and autonomous applications. Customers can achieve higher levels of intelligence at the edge by easily integrating this solution into their existing network architecture, therefore achieving faster time to market.

E2B (Ethernet to the Edge bus) Controlled Steer-by-Wire System

Experience first hand ADI's E2B capability in enabling safety-critical automotive body-control applications, such as steering, over an Ethernet network. Combining our E2B technology with our ADMT4000 multi-turn magnetic counter sensors creates a Steer-by-Wire system that facilitates a more intuitive, reliable and responsive driving experience. E2B 's sensor and actuator interfaces, without needing microcontrollers, help align the wheels by interpreting digitally transmitted signals from the steering input. E2B thus delivers a simplified, cost-effective, and low-latency solution for enabling zonal architectures and software-defined vehicle platforms.

Road Noise Cancellation: Elevating the In-Cabin Experience

Discover how ADI transforms the driving experience with our solution for Road Noise Cancellation (RNC) enabled by ADI's A2B audio bus, software drivers and adaptive algorithms. Experience the difference, in virtual reality, as road noise cancellation alternates between no RNC and A2B-enabled low-latency RNC. Our solution reduces the need for heavy passive damping materials and thus helps reduce system cost, weight and material requirements. ADI’s high-performance solutions for active RNC, delivering intelligence at the edge, provides customers with a faster time to market.

View All Our CES 2025 Demonstrations

a young girl excidely laughing while wearing a vr headset

Consumer Demos


Immersive. Engaging. Empowering.

Witness how Intelligence at the Edge in consumer devices is enabling applications that seamlessly interpret our senses while anticipating our intent. Listen how life is supposed to sound by filtering out and enhancing the sounds in context-aware, hearable solutions. Witness how our integrated solutions enable highly-complex, immersive extended reality (XR) experiences to help increase productivity and global collaborations.

a woman controling a drown in an open grass field

Power Management Demos


Power You Can Trust

Learn how the next generation of power semiconductors, with improved power efficiency and density, are enabling artificial intelligence at the edge. From healthcare and mobility to automotive, ADI’s intelligent power management solutions minimize energy losses and noise, boosting overall system responsiveness, accuracy, bandwidth, and computing capacity.

a woman looking at her laptop with an overlay of code

Software Solutions Demo


Embedded | Accelerated

Experience firsthand the tools, resources, and support ADI delivers to accelerate embedded system design. By integrating software, analog, and digital, we enable our customers to deliver the innovations needed to advance digitized factories, mobility, and digital healthcare, combat climate change, and reliably connect humans and the world.