Body Composition, Hydration, Bioimpedance Analysis

Body Composition, Hydration, and Bioimpedance Analysis Solutions
Analog Devices’ bioimpedance analysis application solutions are powered by our high-precision, highly programmable impedance-to-digital converters, which enable intracellular detection for various bioimpedance applications with an electroimpedance spectrometry capability. An integrated digital engine enables maximum design flexibility for various applications.
Body composition analysis ranges from body fat content measurement to advanced core body hydration analysis. We provide fully integrated analog front ends that can safely excite weak electric current flows through the body and measure voltage to calculate body impedance accordingly.
Value and Benefits
Our wide range of discrete and integrated analog front ends (AFE), data conversion for BioZ, and power solutions help our customers design the next generation of state-of-the-art wearable equipment for body composition measurements. Our high-performance microprocessors, motion control, and consumable authentication RF interface solutions enhance real-time connectivity and allow for the inclusion of safety features.
Enables next generation, state-of-the-art designs
Enhances real-time connectivity
Supports integration of safety features

Solution Resources
Key Resources
Technical Articles
Application Notes
Developer Tools and Resources
Design Tools
ADuCM36x Multi-Functional Tool
PulSAR® Analog-to-Digital Converter Evaluation Kit
ADUCM350: 16-Bit Precision, Low Power Meter on a Chip with Cortex-M3 and Connectivity
Simulation Models
ADI provides simulation models for RF, Linear, Converters, Power Management and other products for circuit and board level simulation needs.
Files and Downloads
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
UG-364: Evaluating the AD5933 1 MSPS, 12-Bit Impedance Converter Network Analyzer
1202 kB
Impedance-to-Digital Converters—Compact and Easy to Use
680.22 K
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
Silent Switcher Technology
1.74 M
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K