Femtocell Radio Reference Designs Using the MAX2550–MAX2553 Transceivers

Feb 14 2023

 

The design features the MAX2550 as the main radio frequency (RF) transceiver, along with all components necessary to complete a radio design. These components include the external power amplifiers, duplexers, TCXO, and passive components. Along with the RD2550 reference design, Maxim's complete package includes a performance report to show full compliance to the 3GPP TS25.104 home-area base-station standard. In addition to the RD2550, we also have the RD2551, RD2552, and RD2553 reference designs, which are based on the MAX2551, MAX2552, and MAX2553 transceivers and cover additional frequency bands and standards. In total, Maxim's highly integrated single-chip femtocell transceiver family covers WCDMA bands 1-6 and 8-10, and cdma2000® band class 0, 1, and 10.

Add to myAnalog

Related to this Article

Latest Media 20

Subtitle
Learn More
Add to myAnalog